| Quantity | Unit price |
|---|---|
| 2 - 9 | $11.2474 |
| 10 - 49 | $7.5144 |
| 50 + | $6.763 |
| Color | Natural |
|---|---|
| Full Material | Pressboard |
| Class Pressure Rating | 1500 |
| Compatible Nominal Pipe Sizes (All) | 12.000 in |
| Outside Diameter | 673.1 mm |
| Outside Diameter | 26.500 in |
| Bolt Circle Diameter | 571.5 mm |
| Bolt Circle Diameter | 22.500 in |
| Bolt Hole Size | 54 mm |
| Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue