| Quantity | Unit price |
|---|---|
| 2 - 9 | $13.0337 |
| 10 - 49 | $8.6892 |
| 50 + | $7.8204 |
| Color | Natural |
|---|---|
| Full Material | Pressboard |
| Class Pressure Rating | 1500 |
| Compatible Nominal Pipe Sizes (All) | 14.000 in |
| Outside Diameter | 29.500 in |
| Outside Diameter | 749.3 mm |
| Bolt Circle Diameter | 635 mm |
| Bolt Circle Diameter | 25.000 in |
| Bolt Hole Size | 60.3 mm |
| Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue