Quantity | Unit price |
---|---|
1 - 4 | $22.2075 |
5 - 9 | $18.4986 |
10 - 49 | $14.805 |
50 - 99 | $14.5023 |
100 - 249 | $14.0632 |
250 - 499 | $13.3214 |
500 + | $12.5797 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 20 |
Outside Diameter | 984.3 mm |
Outside Diameter | 38.750 in |
Bolt Circle Diameter | 831.9 mm |
Bolt Circle Diameter | 32.750 in |
Bolt Hole Size | 79.4 mm |
Bolt Hole Size | 3.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.