| Quantity | Unit price |
|---|---|
| 1 - 9 | $31.2001 |
| 10 - 49 | $20.8055 |
| 50 + | $18.7249 |
| Color | Natural |
|---|---|
| Full Material | Pressboard |
| Class Pressure Rating | 1500 |
| Compatible Nominal Pipe Sizes (All) | 24.000 in |
| Outside Diameter | 46.000 in |
| Outside Diameter | 1168.4 mm |
| Bolt Circle Diameter | 39.000 in |
| Bolt Circle Diameter | 990.6 mm |
| Bolt Hole Size | 3.625 in |
| Bolt Hole Size | 92.1 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue