Quantity | Unit price |
---|---|
1 - 4 | $10.8671 |
5 - 9 | $9.0637 |
10 - 49 | $7.2603 |
50 - 99 | $7.105 |
100 - 249 | $6.8873 |
250 - 499 | $6.5298 |
500 + | $6.1566 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 673.1 mm |
Outside Diameter | 26.500 in |
Bolt Circle Diameter | 539.8 mm |
Bolt Circle Diameter | 21.250 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.