Quantity | Unit price |
---|---|
1 - 4 | $12.9972 |
5 - 9 | $10.8361 |
10 - 49 | $8.6752 |
50 - 99 | $8.5042 |
100 - 249 | $8.2397 |
250 - 499 | $7.8046 |
500 + | $7.3692 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 762 mm |
Outside Diameter | 30.000 in |
Bolt Circle Diameter | 619.3 mm |
Bolt Circle Diameter | 24.380 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.