Quantity | Unit price |
---|---|
1 - 24 | $2.634 |
25 - 49 | $2.0437 |
50 - 249 | $1.1688 |
250 - 499 | $1.1445 |
500 - 1249 | $1.1112 |
1250 - 2499 | $1.0522 |
2500 + | $0.9945 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 2.000 in |
Outside Diameter | 235 mm |
Outside Diameter | 9.250 in |
Bolt Circle Diameter | 171.5 mm |
Bolt Circle Diameter | 6.750 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.