Quantity | Unit price |
---|---|
1 - 4 | $5.898 |
5 - 9 | $4.9226 |
10 - 49 | $3.9358 |
50 - 99 | $3.8669 |
100 - 249 | $3.7407 |
250 - 499 | $3.5456 |
500 + | $3.3506 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Outside Diameter | 552.5 mm |
Outside Diameter | 21.750 in |
Bolt Circle Diameter | 438.2 mm |
Bolt Circle Diameter | 17.250 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.