Quantity | Unit price |
---|---|
1 - 24 | $1.5895 |
25 - 49 | $1.2354 |
50 - 249 | $0.707 |
250 - 499 | $0.6919 |
500 - 1249 | $0.6707 |
1250 - 2499 | $0.6358 |
2500 + | $0.5995 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Class Pressure Rating | 400 |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/2 |
Outside Diameter | 155.6 mm |
Outside Diameter | 6.125 in |
Bolt Circle Diameter | 114.3 mm |
Bolt Circle Diameter | 4.500 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.