Quantity | Unit price |
---|---|
1 - 4 | $8.2351 |
5 - 9 | $6.8726 |
10 - 49 | $5.4952 |
50 - 99 | $5.374 |
100 - 249 | $5.2227 |
250 - 499 | $4.9502 |
500 + | $4.6776 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Outside Diameter | 584.2 mm |
Outside Diameter | 23.000 in |
Bolt Circle Diameter | 514.4 mm |
Bolt Circle Diameter | 20.250 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.