Quantity | Unit price |
---|---|
1 - 24 | $2.0285 |
25 - 49 | $1.5745 |
50 - 249 | $0.8993 |
250 - 499 | $0.8827 |
500 - 1249 | $0.8553 |
1250 - 2499 | $0.81 |
2500 + | $0.7661 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Class Pressure Rating | 400 |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Outside Diameter | 190.5 mm |
Outside Diameter | 7.500 in |
Bolt Circle Diameter | 149.2 mm |
Bolt Circle Diameter | 5.875 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.