Quantity | Unit price |
---|---|
1 - 4 | $21.0904 |
5 - 9 | $16.4088 |
10 - 49 | $9.3748 |
50 - 99 | $9.1797 |
100 - 249 | $8.9043 |
250 - 499 | $8.4453 |
500 + | $7.9634 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 22 |
Outside Diameter | 838.2 mm |
Outside Diameter | 33.000 in |
Bolt Circle Diameter | 743 mm |
Bolt Circle Diameter | 29.250 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.