Quantity | Unit price |
---|---|
1 - 24 | $2.3313 |
25 - 49 | $1.8014 |
50 - 249 | $1.0355 |
250 - 499 | $1.0143 |
500 - 1249 | $0.9825 |
1250 - 2499 | $0.931 |
2500 + | $0.8796 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Outside Diameter | 228.6 mm |
Outside Diameter | 9.000 in |
Bolt Circle Diameter | 184.2 mm |
Bolt Circle Diameter | 7.250 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.