Quantity | Unit price |
---|---|
1 - 4 | $27.7044 |
5 - 9 | $23.0869 |
10 - 49 | $18.4851 |
50 - 99 | $18.0965 |
100 - 249 | $17.5678 |
250 - 499 | $16.635 |
500 + | $15.7021 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 32 |
Outside Diameter | 1149.4 mm |
Outside Diameter | 45.250 in |
Bolt Circle Diameter | 1054.1 mm |
Bolt Circle Diameter | 41.500 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.