Quantity | Unit price |
---|---|
1 - 24 | $3.0731 |
25 - 49 | $2.3918 |
50 - 249 | $1.3639 |
250 - 499 | $1.3368 |
500 - 1249 | $1.2959 |
1250 - 2499 | $1.2263 |
2500 + | $1.1597 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Outside Diameter | 254 mm |
Outside Diameter | 10.000 in |
Bolt Circle Diameter | 197.7 mm |
Bolt Circle Diameter | 7.785 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.