Quantity | Unit price |
---|---|
1 - 4 | $14.0565 |
5 - 9 | $11.7156 |
10 - 49 | $9.3748 |
50 - 99 | $9.1797 |
100 - 249 | $8.9043 |
250 - 499 | $8.4453 |
500 + | $7.9634 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 20 |
Outside Diameter | 812.8 mm |
Outside Diameter | 32.000 in |
Bolt Circle Diameter | 723.9 mm |
Bolt Circle Diameter | 28.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.