Quantity | Unit price |
---|---|
1 - 4 | $22.0608 |
5 - 9 | $18.3917 |
10 - 49 | $14.7227 |
50 - 99 | $14.4274 |
100 - 249 | $13.9765 |
250 - 499 | $13.2458 |
500 + | $12.4995 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 939.8 mm |
Outside Diameter | 37.000 in |
Bolt Circle Diameter | 812.8 mm |
Bolt Circle Diameter | 32.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.