Quantity | Unit price |
---|---|
1 - 4 | $44.006 |
5 - 9 | $34.2421 |
10 - 49 | $19.5734 |
50 - 99 | $19.1798 |
100 - 249 | $18.6198 |
250 - 499 | $17.5601 |
500 + | $16.6517 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 30 |
Outside Diameter | 1130.3 mm |
Outside Diameter | 44.500 in |
Bolt Circle Diameter | 1022.4 mm |
Bolt Circle Diameter | 40.250 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.