Quantity | Unit price |
---|---|
1 - 4 | $27.3392 |
5 - 9 | $22.7676 |
10 - 49 | $18.211 |
50 - 99 | $17.8477 |
100 - 249 | $17.2575 |
250 - 499 | $16.3491 |
500 + | $15.4409 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 32 |
Outside Diameter | 1193.8 mm |
Outside Diameter | 47.000 in |
Bolt Circle Diameter | 1073.2 mm |
Bolt Circle Diameter | 42.250 in |
Bolt Hole Size | 60.3 mm |
Bolt Hole Size | 2.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.