Quantity | Unit price |
---|---|
1 - 4 | $11.1112 |
5 - 9 | $9.2494 |
10 - 49 | $7.4025 |
50 - 99 | $7.2513 |
100 - 249 | $7.0242 |
250 - 499 | $6.6757 |
500 + | $6.2974 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Outside Diameter | 704.9 mm |
Outside Diameter | 27.750 in |
Bolt Circle Diameter | 616 mm |
Bolt Circle Diameter | 24.250 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.