Quantity | Unit price |
---|---|
1 - 4 | $18.544 |
5 - 9 | $15.4559 |
10 - 49 | $12.3678 |
50 - 99 | $12.1104 |
100 - 249 | $11.7471 |
250 - 499 | $11.1415 |
500 + | $10.5058 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 20 |
Outside Diameter | 857.3 mm |
Outside Diameter | 33.750 in |
Bolt Circle Diameter | 749.3 mm |
Bolt Circle Diameter | 29.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.