Quantity | Unit price |
---|---|
1 - 4 | $26.552 |
5 - 9 | $22.1318 |
10 - 49 | $17.7115 |
50 - 99 | $17.333 |
100 - 249 | $16.8033 |
250 - 499 | $15.895 |
500 + | $15.0472 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 1041.4 mm |
Outside Diameter | 41.000 in |
Bolt Circle Diameter | 901.7 mm |
Bolt Circle Diameter | 35.500 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.