Quantity | Unit price |
---|---|
1 - 11 | $4.0873 |
12 - 24 | $3.0731 |
25 - 124 | $2.0437 |
125 - 249 | $1.9982 |
250 - 624 | $1.9377 |
625 - 1129 | $1.847 |
1130 + | $1.7257 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 5 |
Outside Diameter | 349.3 mm |
Outside Diameter | 13.750 in |
Bolt Circle Diameter | 279.4 mm |
Bolt Circle Diameter | 11.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.