Quantity | Unit price |
---|---|
1 - 24 | $1.9377 |
25 - 49 | $1.5003 |
50 - 249 | $0.8568 |
250 - 499 | $0.8402 |
500 - 1249 | $0.8145 |
1250 - 2499 | $0.7721 |
2500 + | $0.7282 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 1-1/2 in |
Outside Diameter | 127 mm |
Outside Diameter | 5.000 in |
Bolt Circle Diameter | 98.4 mm |
Bolt Circle Diameter | 3.875 in |
Bolt Hole Size | 15.9 mm |
Bolt Hole Size | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.