| Quantity | Unit price |
|---|---|
| 25 - 49 | $1.3035 |
| 50 - 249 | $0.5809 |
| 250 + | $0.5229 |
| Color | Black |
|---|---|
| Full Material | High-Density Polyethylene |
| Class Pressure Rating | 400 |
| Class Pressure Rating | 300 |
| Class Pressure Rating | 600 |
| Compatible Nominal Pipe Sizes (All) | 1/2 in |
| Outside Diameter | 95.3 mm |
| Outside Diameter | 3.750 in |
| Bolt Circle Diameter | 66.7 mm |
| Bolt Circle Diameter | 2.625 in |
| Bolt Hole Size | 15.9 mm |
| Bolt Hole Size | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue