Quantity | Unit price |
---|---|
1 - 11 | $13.4274 |
12 - 24 | $10.0819 |
25 - 124 | $6.7213 |
125 - 249 | $6.5851 |
250 - 624 | $6.3883 |
625 - 1129 | $6.0553 |
1130 + | $5.707 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 12.000 in |
Outside Diameter | 482.6 mm |
Outside Diameter | 19.000 in |
Bolt Circle Diameter | 431.8 mm |
Bolt Circle Diameter | 17.000 in |
Bolt Hole Size | 25.4 mm |
Bolt Hole Size | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.