Quantity | Unit price |
---|---|
1 - 4 | $36.3171 |
5 - 9 | $30.254 |
10 - 49 | $24.2062 |
50 - 99 | $23.7242 |
100 - 249 | $23.0091 |
250 - 499 | $21.7654 |
500 + | $20.5217 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 26.000 in |
Outside Diameter | 870 mm |
Outside Diameter | 34.250 in |
Bolt Circle Diameter | 806.5 mm |
Bolt Circle Diameter | 31.750 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.