Quantity | Unit price |
---|---|
1 - 4 | $35.8014 |
5 - 9 | $29.837 |
10 - 49 | $23.8575 |
50 - 99 | $23.3731 |
100 - 249 | $22.707 |
250 - 499 | $21.4958 |
500 + | $20.285 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 28.000 in |
Outside Diameter | 927.1 mm |
Outside Diameter | 36.500 in |
Bolt Circle Diameter | 863.6 mm |
Bolt Circle Diameter | 34.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.