Quantity | Unit price |
---|---|
1 - 4 | $42.9766 |
5 - 9 | $35.8164 |
10 - 49 | $28.6562 |
50 - 99 | $28.0962 |
100 - 249 | $27.2483 |
250 - 499 | $25.7346 |
500 + | $24.3721 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 34.000 in |
Outside Diameter | 1111.3 mm |
Outside Diameter | 43.750 in |
Bolt Circle Diameter | 1028.7 mm |
Bolt Circle Diameter | 40.500 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.