Quantity | Unit price |
---|---|
1 - 24 | $3.0579 |
25 - 49 | $2.3767 |
50 - 249 | $1.355 |
250 - 499 | $1.3276 |
500 - 1249 | $1.2869 |
1250 - 2499 | $1.2187 |
2500 + | $1.1521 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 3.000 in |
Outside Diameter | 190.5 mm |
Outside Diameter | 7.500 in |
Bolt Circle Diameter | 152.4 mm |
Bolt Circle Diameter | 6.000 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.