Quantity | Unit price |
---|---|
1 - 9 | $38.5716 |
10 - 19 | $37.7995 |
20 - 29 | $36.649 |
30 - 39 | $34.7114 |
40 + | $32.8494 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 46.000 in |
Outside Diameter | 1454.2 mm |
Outside Diameter | 57.250 in |
Bolt Circle Diameter | 1365.3 mm |
Bolt Circle Diameter | 53.750 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.