Quantity | Unit price |
---|---|
1 - 9 | $31.7504 |
10 - 19 | $31.1079 |
20 - 29 | $30.1669 |
30 - 39 | $28.5605 |
40 + | $26.9655 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 48.000 in |
Outside Diameter | 1511.3 mm |
Outside Diameter | 59.500 in |
Bolt Circle Diameter | 1422.4 mm |
Bolt Circle Diameter | 56.000 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.