Quantity | Unit price |
---|---|
1 - 24 | $4.6171 |
25 - 49 | $3.6029 |
50 - 249 | $2.0587 |
250 - 499 | $2.0134 |
500 - 1249 | $1.9528 |
1250 + | $1.8621 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 5.000 in |
Outside Diameter | 254 mm |
Outside Diameter | 10.000 in |
Bolt Circle Diameter | 215.9 mm |
Bolt Circle Diameter | 8.500 in |
Bolt Hole Size | 22.2 mm |
Bolt Hole Size | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.