Quantity | Unit price |
---|---|
1 - 4 | $23.6757 |
5 - 9 | $19.7248 |
10 - 49 | $15.7738 |
50 - 99 | $15.4559 |
100 - 249 | $14.9867 |
250 - 499 | $14.1994 |
500 + | $13.4123 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | 16.000 in |
Outside Diameter | 825.5 mm |
Outside Diameter | 32.500 in |
Bolt Circle Diameter | 704.9 mm |
Bolt Circle Diameter | 27.750 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.