Quantity | Unit price |
---|---|
1 - 4 | $22.1771 |
5 - 9 | $18.4835 |
10 - 49 | $14.7898 |
50 - 99 | $14.487 |
100 - 249 | $14.0481 |
250 + | $13.3062 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 12.000 in |
Outside Diameter | 762 mm |
Outside Diameter | 30.000 in |
Bolt Circle Diameter | 619.3 mm |
Bolt Circle Diameter | 24.380 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.