Quantity | Unit price |
---|---|
1 - 11 | $5.0713 |
12 - 24 | $3.7997 |
25 - 124 | $2.528 |
125 - 249 | $2.4827 |
250 - 624 | $2.407 |
625 + | $2.2858 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 2-1/2 in |
Outside Diameter | 266.7 mm |
Outside Diameter | 10.500 in |
Bolt Circle Diameter | 196.9 mm |
Bolt Circle Diameter | 7.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.