Quantity | Unit price |
---|---|
1 - 11 | $11.1415 |
12 - 24 | $8.3562 |
25 - 124 | $5.5708 |
125 - 249 | $5.4649 |
250 - 624 | $5.2831 |
625 + | $4.9956 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 482.6 mm |
Outside Diameter | 19.000 in |
Bolt Circle Diameter | 368.3 mm |
Bolt Circle Diameter | 14.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.