Quantity | Unit price |
---|---|
1 - 4 | $10.0819 |
5 - 9 | $8.4015 |
10 - 49 | $6.7213 |
50 - 99 | $6.5851 |
100 - 249 | $6.3883 |
250 + | $6.0553 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Outside Diameter | 552.5 mm |
Outside Diameter | 21.750 in |
Bolt Circle Diameter | 438.2 mm |
Bolt Circle Diameter | 17.250 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.