Quantity | Unit price |
---|---|
1 - 24 | $2.1043 |
25 - 49 | $1.635 |
50 - 249 | $0.9356 |
250 - 499 | $0.9174 |
500 - 1249 | $0.8887 |
1250 + | $0.8417 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Class Pressure Rating | 400 |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | 1-1/4 in |
Outside Diameter | 133.4 mm |
Outside Diameter | 5.250 in |
Bolt Circle Diameter | 98.4 mm |
Bolt Circle Diameter | 3.875 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.