Quantity | Unit price |
---|---|
1 - 4 | $26.7559 |
5 - 9 | $22.294 |
10 - 49 | $17.832 |
50 - 99 | $17.4902 |
100 - 249 | $16.9459 |
250 + | $16.0131 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 18.000 in |
Outside Diameter | 711.2 mm |
Outside Diameter | 28.000 in |
Bolt Circle Diameter | 628.7 mm |
Bolt Circle Diameter | 24.750 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.