Quantity | Unit price |
---|---|
1 - 4 | $32.5858 |
5 - 9 | $27.16 |
10 - 49 | $21.7187 |
50 - 99 | $21.2835 |
100 - 249 | $20.6771 |
250 + | $19.5887 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 20.000 in |
Outside Diameter | 774.7 mm |
Outside Diameter | 30.500 in |
Bolt Circle Diameter | 685.8 mm |
Bolt Circle Diameter | 27.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.