Quantity | Unit price |
---|---|
1 - 4 | $37.2189 |
5 - 9 | $31.0156 |
10 - 49 | $24.8126 |
50 - 99 | $24.3149 |
100 - 249 | $23.6311 |
250 + | $22.3873 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 26.000 in |
Outside Diameter | 971.6 mm |
Outside Diameter | 38.250 in |
Bolt Circle Diameter | 876.3 mm |
Bolt Circle Diameter | 34.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.