Quantity | Unit price |
---|---|
1 - 4 | $43.5368 |
5 - 9 | $36.2858 |
10 - 49 | $29.0194 |
50 - 99 | $28.4594 |
100 - 249 | $27.5512 |
250 + | $26.1887 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 34.000 in |
Outside Diameter | 1206.5 mm |
Outside Diameter | 47.500 in |
Bolt Circle Diameter | 1104.9 mm |
Bolt Circle Diameter | 43.500 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.