Quantity | Unit price |
---|---|
1 - 4 | $45.2928 |
5 - 9 | $37.7541 |
10 - 49 | $30.2002 |
50 - 99 | $29.5948 |
100 - 249 | $28.7623 |
250 + | $27.2483 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 36.000 in |
Outside Diameter | 1270 mm |
Outside Diameter | 50.000 in |
Bolt Circle Diameter | 1168.4 mm |
Bolt Circle Diameter | 46.000 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.