Quantity | Unit price |
---|---|
1 - 9 | $33.1672 |
10 - 19 | $32.5164 |
20 - 29 | $31.5173 |
30 - 39 | $29.852 |
40 + | $28.1565 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 40.000 in |
Outside Diameter | 1238.3 mm |
Outside Diameter | 48.750 in |
Bolt Circle Diameter | 1155.7 mm |
Bolt Circle Diameter | 45.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.