Quantity | Unit price |
---|---|
1 - 9 | $36.0062 |
10 - 19 | $35.291 |
20 - 29 | $34.2183 |
30 - 39 | $32.3994 |
40 + | $30.6271 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | 42.000 in |
Outside Diameter | 1289.1 mm |
Outside Diameter | 50.750 in |
Bolt Circle Diameter | 1206.5 mm |
Bolt Circle Diameter | 47.500 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.