Quantity | Unit price |
---|---|
1 - 4 | $22.9624 |
5 - 9 | $19.1379 |
10 - 49 | $15.3135 |
50 - 99 | $15.0027 |
100 - 249 | $14.5517 |
250 + | $13.7744 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 16.000 in |
Outside Diameter | 647.7 mm |
Outside Diameter | 25.500 in |
Bolt Circle Diameter | 571.5 mm |
Bolt Circle Diameter | 22.500 in |
Bolt Hole Size | 38.1 mm |
Bolt Hole Size | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.