Quantity | Unit price |
---|---|
1 - 4 | $47.0489 |
5 - 9 | $39.2074 |
10 - 49 | $31.3659 |
50 - 99 | $30.7302 |
100 - 249 | $29.8219 |
250 + | $28.3081 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 38.000 in |
Outside Diameter | 1206.5 mm |
Outside Diameter | 47.500 in |
Bolt Circle Diameter | 1117.6 mm |
Bolt Circle Diameter | 44.000 in |
Bolt Hole Size | 47.6 mm |
Bolt Hole Size | 1.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.