Quantity | Unit price |
---|---|
1 - 9 | $38.965 |
10 - 19 | $38.1781 |
20 - 29 | $37.0123 |
30 - 39 | $35.0596 |
40 + | $33.1522 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 44.000 in |
Outside Diameter | 1384.3 mm |
Outside Diameter | 54.500 in |
Bolt Circle Diameter | 1282.7 mm |
Bolt Circle Diameter | 50.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.