Quantity | Unit price |
---|---|
1 - 9 | $39.9642 |
10 - 19 | $39.1619 |
20 - 29 | $37.9661 |
30 - 39 | $35.9678 |
40 + | $33.909 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | 46.000 in |
Outside Diameter | 1441.5 mm |
Outside Diameter | 56.750 in |
Bolt Circle Diameter | 1339.9 mm |
Bolt Circle Diameter | 52.750 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.